Tag Box 09

Brand :
TGK
Caution
Product Description
[Product Specifications]
·Model: 09
·Capacity (L): 92
·Approximate outer dimensions (mm): 685 × 490 × 426 H
·Approximate inner dimensions (mm): 585 × 410 × 385
·Main Body Material: Polypropylene
·Handle material: Polypropylene
·Color: Natural