Loading...

Laboratory Jack, 150 × 150, Ratchet Type

Brand :
TGK

Caution

    Product Description

    [Product Specifications]
    ·Upper and lower plate, SUS304, ratchet type
    ·Top plate dimensions (mm): 150 × 150
    ·Expansion and contraction range (mm): 75 to 245
    ·Static Load Capacity (kg): 25