(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Semiconductor Wafer Transfer Container

Semiconductor Wafer Transfer Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Do not expose to open flame.
  • Order Qty :
  • Starting From :
    ₹ 1,404.34 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SKWAFSIG100
SKWAFSIG125K2
SKWAFSS75
SKWAFSS100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Type Details Outer Dimensions
(mm)
Outer diameter
(ømm)
Manufacturer Model AS ONE Part Number Thickness
(mm)
Weight
(g)
Capacity

₹ 11,047.00

4 Piece(s) 6 Day(s) or more Cassette type 141 frontage × 175 depth × 139 height - SKWAFSIG100 61-3222-62 - 562 1 pc.

₹ 9,616.00

5 Piece(s) 12 Day(s) or more Cassette type Width 161 × depth 174 × height 166 - SKWAFSIG125K2 61-3222-63 - 577 1 pc.

₹ 1,404.34

1 Piece(s) 12 Day(s) or more Single wafer type - 91 SKWAFSS75 61-3222-60 14 37 1 pc.

₹ 1,671.46

2 Piece(s) 6 Day(s) or more Single wafer type - 112 SKWAFSS100 61-3222-61 15 66 1 pc.

Basic Specifications

Product Description

[Features]
·A container for clean and safe transportation of wafers that are the foundation of the ever-evolving semiconductor industry.
·Very little organic-inorganic contamination and particle generation, and resistant to vibration and shock.
·Designed with a focus on ensuring low levels of organic contamination.
·Can also be used for keeping samples.

Part Number
SKWAFSIG100
SKWAFSIG125K2
SKWAFSS75
SKWAFSS100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Type Details Outer Dimensions
(mm)
Outer diameter
(ømm)
Manufacturer Model AS ONE Part Number Thickness
(mm)
Weight
(g)
Capacity

₹ 11,047.00

4 Piece(s) 6 Day(s) or more Cassette type 141 frontage × 175 depth × 139 height - SKWAFSIG100 61-3222-62 - 562 1 pc.

₹ 9,616.00

5 Piece(s) 12 Day(s) or more Cassette type Width 161 × depth 174 × height 166 - SKWAFSIG125K2 61-3222-63 - 577 1 pc.

₹ 1,404.34

1 Piece(s) 12 Day(s) or more Single wafer type - 91 SKWAFSS75 61-3222-60 14 37 1 pc.

₹ 1,671.46

2 Piece(s) 6 Day(s) or more Single wafer type - 112 SKWAFSS100 61-3222-61 15 66 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Specifications

Part number61-3222-5961-3222-6061-3222-6161-3222-6261-3222-6361-3222-64
Supported wafer (inch)234456
Code Number411-0978411-0986411-0951411-0919411-0927411-0935

X
whatsapp-qr whatsapp-icon