Loading...

W13A-P3106 Small Cart

Brand :
CANYON

Caution

    Product Description

    [Features]
    ·A mini cart that can be stored under the work table.
    [Product Specifications]
    ·Size (Nominal Size) mm: D310 × W610 × H385
    ・ Number of steps: 2-tier
    ·Materials: Shelf board (mesh rack)/ steel (powder coating earth gray color) taper (fixing bracket)/ ABS post / SUS430 (cap / PE, nut / aluminum)
    ·Caster: ø75 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
    ·Load Capacity: Approx. 160 kg/unit (Uniformly Distributed Load)
    ·Customer assembly
    ・ Country of manufacture: Japan

    W13A-P3106 Small Cart | CANYON | MISUMI India