(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nitrile NEO 1,000 Pcs. M

Nitrile NEO 1,000 Pcs. M

You can add up to 6 items to the comparison list.

Loading...

Specifications of PA-N1551-M-1000P

  • AS ONE Part Number
    61-0142-65
Part Number
PA-N1551-M-1000P
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 35,612.77

1 Piece(s) 24 Day(s) or more

Basic Specifications

  • AS ONE Part Number
    61-0142-65

Product Description

[Features]
·Nitrile rubber with excellent workability
·Ambidextrous and can be used without waste (Ambidextrous type)
·Smooth type by special processing
·Clean packed product with pure water cleaning
[Product Specifications]
·Approximate Correspondence: Class 100 to 1000
·Materials: Nitrile rubber
·Grip type
・ Size: M
·Quantity: 100 pcs./bag × 10/case

Specifications of PA-N1551-M-1000P

  • AS ONE Part Number
    61-0142-65
Part Number
PA-N1551-M-1000P
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 35,612.77

1 Piece(s) 24 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon