- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pin Marker 9989P (Erector)
Specifications of 9989P
-
- Material
- Plastic
-
- Product Model
- Lightweight Type Options
-
- Other
- Option
-
- Manufacturer Product Name
- Pin Marker 9989P
-
- Manufacturer Part Number
- 9989P
-
- Size(mm)
- 75X38
-
- AS ONE Part Number
- 3-347-01
-
- Features
- The large 75 × 38 mm sign plate is convenient for sorting and managing products.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 596.08
|
4 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Material
- Plastic
-
- Product Model
- Lightweight Type Options
-
- Other
- Option
-
- Manufacturer Product Name
- Pin Marker 9989P
-
- Manufacturer Part Number
- 9989P
-
- Size(mm)
- 75X38
-
- AS ONE Part Number
- 3-347-01
-
- Features
- The large 75 × 38 mm sign plate is convenient for sorting and managing products.
Product Description
Nameplate to attach to a wire shelf for sorting and managing.
[Features]
·A name plate that is convenient for sorting products. It can be attached to the side of the wire shelf with single-action.
·Name tag is interchangeable, giving peace of mind even if the contents of the shelf change.
[Applications]
·Ideal for sorting and organizing goods by shelf and shelf board.
Specifications of 9989P
-
- Material
- Plastic
-
- Product Model
- Lightweight Type Options
-
- Other
- Option
-
- Manufacturer Product Name
- Pin Marker 9989P
-
- Manufacturer Part Number
- 9989P
-
- Size(mm)
- 75X38
-
- AS ONE Part Number
- 3-347-01
-
- Features
- The large 75 × 38 mm sign plate is convenient for sorting and managing products.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 596.08
|
4 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Bin Marker Specifications
Bin Marker external appearance
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy