Loading...

Accessory Support for Double Tube Type Reaction Vessel 3984-1000

Brand :
ASAHI

Caution

    Product Description

    [Features]
    ・ Material: SUS304
    ·The L dimensions are approximate.
    [Product Specifications]
    ·Compatible capacity (For mL): 1000
    ·Model: LVd-1000-SS
    · DN: 100
    · L: 150
    ·Contents: 1 pc.