(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Serum Tube Rack, Gray, for 1.2 / 2 mL, 10 Pcs. Included

Serum Tube Rack, Gray, for 1.2 / 2 mL, 10 Pcs. Included

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of MS-7550L

  • TGK Part Number
    0043-21-51-01
Part Number
MS-7550L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,411.75

1 Piece(s) 15 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • TGK Part Number
    0043-21-51-01

Product Description

[Features]Compactly designed, it can be used for storage in a deep freezer (-80°C).
·The MS-7550 series comes in 3 colors (gray, green, and pink), making it convenient for sorting and organizing samples.
·The frost-proof sticker can be used to indicate the type of sample and the date of storage.
[Product Specifications]
·Product Name: Serum tube rack with lid for 50 tubes
·Model: MS-7550L
· Color: gray
·Capacity: For 1.2 mL, 2 mL serum
·Dimensions (W × L × H): 80 × 150 × 55 mm
·Materials: Main Body: ANS/lid: PVC
·Quantity (pcs.): 10

Specifications of MS-7550L

  • TGK Part Number
    0043-21-51-01
Part Number
MS-7550L
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,411.75

1 Piece(s) 15 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

Serum Tube Rack, Gray, for 1.2 / 2 mL, 10 Pcs. Included

Serum Tube Rack, Gray, for 1.2 / 2 mL, 10 Pcs. Included

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language