Loading...

ABC-7545 Stainless Steel Workbench

Brand :
SINKO

Caution

    Product Description

    [Features]
    · Assembly type
    ·SUS430 stainless steel workbench
    ・ With Casters
    ·Free height adjustments under the overall height, 850 mm
    [Product Specifications]
    ·Solid shelf specifications
    ・ Material: SUS430
    ·Caster: Steel metal fittings ø75 mm (With rubber wheel stopper)
    ·Size (Width × Depth × Height): 750 × 450 × 800 mm

    ABC-7545 Stainless Steel Workbench | SINKO | MISUMI India