Loading...

Coverall With Hood

Brand :
BLASTON

Caution

  • Mask, gloves and shoes sold separately.
    A number of different color options are available for this product. Specify the color when ordering.

Product Description

[Features]
· Made using ultra-conductive yarn.
·Clean-packed.
·For work in cleanrooms as a countermeasure against dirt, dust and static.

Product Specifications

Part number62-3345-4062-3345-4162-3345-4262-3345-4362-3345-4462-3345-4562-3345-4662-3345-4762-3345-4862-3345-49
Code number810-6338810-6339810-6340810-6341810-6342810-6343810-6344810-6345810-6346810-6347
Part number62-3345-5062-3345-5162-3345-5262-3345-5362-3345-5462-3345-5562-3345-5662-3345-5762-3345-5862-3345-59
Code number810-6348810-6349810-6350810-6351810-6199810-6200810-6201810-6202810-6358810-6359
Part number62-3345-6062-3345-6162-3345-6262-3345-6362-3345-6462-3345-6562-3345-6662-3345-6762-3345-6862-3345-69
Code number810-6360810-6361810-6362810-6363810-6364810-6365810-6366810-6367810-6203810-6204
Part number62-3345-7062-3345-71
Code number810-6205810-6206