Loading...

WT12A-S4607 Mini Work Table

Brand :
CANYON

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·The height is the same as a general laboratory table.
·As an auxiliary table.
[Product Specifications]
·Size (Nominal Size) mm: D550 × W850 × H805
·Number of Levels: 3 tiers
·Materials: Upper shelf (solid board) / polyester veneer, middle shelf (wire board) / SUS304, lower shelf (wire board) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum)
·Caster: ø75 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
·Load Capacity: Approx. 160 kg/unit (Uniformly Distributed Load)
·Top Plate Load Capacity: Approx. 40 kg
·Customer assembly
・ Country of manufacture: Japan