Loading...

Glovebox

Brand :
SINKO KASEI

Caution

    Product Description

    [Features]
    ·Can be easily used for working under an inactive state, such as when handling substances that are sensitive to air.
    [Product Specifications]
    ·Depth (mm): 480
    ·Height (mm): 480
    ·Materials: Acrylic
    ·Width (mm): 620
    ·Weight (kg): 25
    ·Pass Box Dimensions: 150 × 150 × 150 mm
    ·Applications: Formulation of reagents, assembly of precision parts, etc.
    ·Country of Manufacture: Japan
    ·Weight: 25 kg
    ·Set contents: 1 pair of gloves, 2 gas replacement stopcocks
    ·Manufacturer Part Number: GRB3
    ·Code Number: 459-9845

    Glovebox | SINKO KASEI | MISUMI India