Accessory Support for Double Tube Type Reaction Vessel 3984-6000

Brand :
ASAHI
Caution
Product Description
[Features]
・ Material: SUS304
·The L dimensions are approximate.
[Product Specifications]
·Compatible capacity (For mL): 6000
·Model: LVd-6000-SS
· DN: 200
· L: 180
·Contents: 1 pc.