Loading...

PVCT1890 PVC Workbench

Brand :
SINKO KASEI

Caution

    Product Description

    [Features]
    ·A PVC workbench with excellent chemical resistance against acid, alkali, etc.
    ·Except for the adjusters, no metal parts are used, so it will not rust.
    ·Available for custom orders.
    ·The structure is such that the top plate and plate are replaceable when they deteriorate.
    [Product Specifications]
    ·Uniform Load Capacity (kg/Unit): 100
    ·Width (mm): 1800
    ·Depth (mm): 900
    ·Height (mm): 740
    ·Weight (kg): 60
    ·Color: Ivory
    · Finished product
    ·The structure is such that the top plate and plate are replaceable when they deteriorate.
    ·Main Body: PVC
    ·Adjuster: steel
    ·Country of Manufacture: Japan
    ·Weight: 60 kg
    ·Manufacturer Part Number: PVCT1890
    ·Code Number: 459-9985
    · [Applications]: Research facilities such as reagents, pharmaceuticals, and universities. A factory that uses chemicals such as plating, alkaline cleaning, and recycling.

    PVCT1890 PVC Workbench | SINKO KASEI | MISUMI India