Loading...

Canyon, HWG-S3146, Side Up Mini Cart

Brand :
CANYON

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·It is a compact size cart that prevents stored items from falling by rising up the frame part of the shelf board.
[Product Specifications]
·Size (Nominal Size) mm: D310 × W460 × H783
·Number of Levels: 3 tiers
·Materials: Shelf board (mesh rack)/ SUS304 taper (fixing bracket)/ ABS pillar / SUS304 (cap / PE, nut / aluminum)
·Caster: ø75 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
·Load Capacity: Approx. 160 kg/unit (Uniformly Distributed Load)
·Customer assembly
・ Country of manufacture: Japan