Loading...

Bookkeeping Table A3, Black

Brand :
R.F.YAMAKAWA

Caution

    Product Description

    [Features]
    ·Steel book stand A3 size that can be used for various purposes such as placement of menu, waiting board, bulletin board, etc.
    ·Two magnet bars are included so that paper, etc., can be fixed to the board surface
    ·The 3 holes on the right edge of the board are useful as a pen stand and also when you want to keep the pen tied
    ·Each of the 2 legs has a hook for hanging menus, etc.
    [Product Specifications]
    ·Dimensions (mm): W560 × D353 × H1082
    ·Materials: With 2 steel magnet bars
    · Color: Black
    ·Product weight: 11.4Kg
    ·Load Capacity: Board surface approx. 2 Kg, approx. 1 Kg per hook (Equal load)
    ・ Country of manufacture: China
    ·Assembled type (approx. 15 minutes for 2 or more people), cross-head screwdriver required

    Bookkeeping Table A3, Black | R.F.YAMAKAWA | MISUMI India