Loading...

Work Table (With 2 Drawers) 1,800 × 900 × 740 mm

Brand :
TOYOJIMUKI

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·It has excellent durability, impact resistance, chemical resistance, waterproofness, and elasticity.
[Product Specifications]
·Part number: SWRN2-1890-II
·Size (mm): 1800 × 900 × 740
·Weight (kg): 52.0
·Specifications: 2 drawers
·Materials: Top plate / linoleum, legs, drawers / steel powder coating
·Drawer size: Outer dimensions / 500 × 456 × 84 mm, inner dimensions / 436 × 400 × 50 mm
·Uniformly Distributed Load Capacity: Main body / 300 kg, drawer / 20 kg
· * The drawer does not come with a key.
· * It is possible to increase the number of drawers (up to 3 tiers). Please contact the manufacturer for inquiries.

Work Table (With 2 Drawers) 1,800 × 900 × 740 mm | TOYOJIMUKI | MISUMI India