(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

STACLEAN Tack Memo Pad, Blue, 72*105 mm, SCT50【30 Pieces Per Package】

STACLEAN Tack Memo Pad, Blue, 72*105 mm, SCT50

You can add up to 6 items to the comparison list.

Loading...

Specifications of SCT50

  • Product Model
    Paper
  • Manufacturer Model
    SCT50
  • Size(mm)
    72×105
  • Color
    Blue
  • Specifications
    Partial glue
  • AS ONE Part Number
    61-3778-03
  • Basis weight(g/m^2)
    64
Part Number
SCT50
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 8,311.56

1 Pack(s)

30 Pieces Per Package

6 Day(s) or more

Basic Specifications

  • Product Model
    Paper
  • Manufacturer Model
    SCT50
  • Size(mm)
    72×105
  • Color
    Blue
  • Specifications
    Partial glue
  • AS ONE Part Number
    61-3778-03
  • Basis weight(g/m^2)
    64

Product Description

Memo paper uses Staclean paper, which has excellent low dust generation and good copying properties which is used in cleanroom.

Specifications of SCT50

  • Product Model
    Paper
  • Manufacturer Model
    SCT50
  • Size(mm)
    72×105
  • Color
    Blue
  • Specifications
    Partial glue
  • AS ONE Part Number
    61-3778-03
  • Basis weight(g/m^2)
    64
Part Number
SCT50
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 8,311.56

1 Pack(s)

30 Pieces Per Package

6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon