(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DIA RUBBER, Anti-Static Gloves for Enhanced Workability, DAILOVE 320

DIA RUBBER, Anti-Static Gloves for Enhanced Workability, DAILOVE 320

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Please use in an antistatic environment since the gloves alone do not provide conductive effect.
  • Order Qty :
  • Starting From :
    ₹ 1,652.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Gloves
  • Material
    Other
  • Surface Resistance Value(Ω)
    103~107
  • Material Details
    Outer material: polyurethane, Lining material: 100% cotton + conductive fibers
  • Other specifications
    Wrinkle-like non-slip processing
  • Capacity
    1 pair

Product Description

[Features]
·Solvent resistant gloves using conductive materials.
·It uses flexible polyurethane material that is hard to tire your hands and is ideal for long-time work.
·Usable solvent: Acetone, methanol, IPA (isopropyl alcohol), etc.
·It is free from odors peculiar to rubber and can be used comfortably.
·With lining material that doesn't stick to your hands, you can wash the back side by hand.
·The surface wrinkles shape provides improved grip for work in a dry state.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language