(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AC Goggle Buckle

AC Goggle Buckle

You can add up to 6 items to the comparison list.

Loading...

Specifications of PA007G3N-01-F

  • Product Type
    Goggles
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Specifications
    Autoclavable / anti-fogging treatment
  • Size
    Free
  • AS ONE Part Number
    61-0142-19
  • Materials
    Frame: silicone; Lens: polycarbonate
Part Number
PA007G3N-01-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,863.08

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Product Type
    Goggles
  • Grade Standard (Fed.Std. 209D Class)
    100 / 1000
  • Specifications
    Autoclavable / anti-fogging treatment
  • Size
    Free
  • AS ONE Part Number
    61-0142-19
  • Materials
    Frame: silicone; Lens: polycarbonate

Product Description

[Features]
·Durable processing even for repeated autoclaving.
·It has a single-action adjuster convenient for putting on and taking off and eliminates any unnecessary contact with goggles, emphasizing sterility.
·Replacement lenses are available (sold separately).

Specifications of PA007G3N-01-F

  • Product Type
    Goggles
  • Grade Standard (Fed.Std. 209D Class)
    100 ~ 1000
  • Specifications
    Autoclavable / anti-fogging treatment
  • Size
    Free
  • AS ONE Part Number
    61-0142-19
  • Materials
    Frame: silicone; Lens: polycarbonate
Part Number
PA007G3N-01-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 8,863.08

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1