Loading...

Dolly for Erector (460 mm Depth) [Erector]

Brand :
ERECTA

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

Dolly (platform truck) for Super Elector Shelf.
[Features]
·Excellent load capacity and robust structure. Ideal for heavy loads and frequent transportation.
· Equipped with a bumper at each of the 4 corners, taking surroundings into consideration.
·Static load 400 kg / dynamic load 300 kg (including own weight). 
·ø (Diameter) 100 mm 4-wheel swivel rubber wheel.
[Applications]
·Used for transporting heavy objects by Elector Shelf and for frequent transport.
· For normal indoor use. Supports a wide variety of floors, from soft to hard.

Erector Dolly 3-327 Features

Common specifications

  • Product classification: related item.
  • Product classification: shelf dolly.
  • Material: casters / rubber wheels and bright chromate plated bracket, dolly / aluminum (4 swivel wheels).
  • Applicable shelves: Super Erector Shelf / Solid Erector Shelf / Stainless Steel Erector Shelf.
  • For depth 460 mm.

Dolly For Erector DMS610

  • Width × Depth: 638 × 500 mm.
  • Caster diameter: ø100 (diameter 100 mm).

Dolly for Elector DMS910

  • Width × Depth: 943 × 500 mm.
  • Caster diameter: ø100 (diameter 100 mm).

Dolly for Elector DMS1220

  • Width × depth: 1,252 × 500.
  • Caster diameter: ø125 (diameter 125 mm).

Dolly for Elector DMS1820

  • Width × Depth: 1,861 × 500 mm.
  • Caster diameter: ø125 (diameter 125 mm).

Dolly for Elector DMS760

  • Width × Depth: 791 × 500 mm.
  • Caster diameter: ø100 (diameter 100 mm).

Dolly for Elector DMS1070

  • Width × Depth: 1,095 × 500 mm.
  • Caster diameter: ø100 (diameter 100 mm).

Dolly for Elector DMS1520

  • Width × Depth: 1,558 × 510 mm.
  • Caster diameter: ø125 (diameter 125 mm).