Loading...

Work Table (With 1 Drawer) 1,800 × 900 × 740 mm

Brand :
TOYOJIMUKI

Caution

    Product Description

    [Features]
    ·It has excellent durability, impact resistance, chemical resistance, waterproofness, and elasticity.
    [Product Specifications]
    ·Part number: SWRN1-1890-II
    ·Size (mm): 1800 × 900 × 740
    ·Weight (kg): 44.8
    ·Specifications: 1 drawer
    ·Materials: Top plate / linoleum, legs, drawers / steel powder coating
    ·Drawer size: Outer dimensions / 500 × 456 × 84 mm, inner dimensions / 436 × 400 × 50 mm
    ·Uniformly Distributed Load Capacity: Main body / 300 kg, drawer / 20 kg
    · * The drawer does not come with a key.
    · * It is possible to increase the number of drawers (up to 3 tiers). Please contact the manufacturer for inquiries.