Loading...

W10A-S6110 W10 Type Cart

Brand :
CANYON

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "confirm price" button on the right side of the page to display the latest price.

Product Description

[Features]
·A cart that uses stainless steel (SUS304) for the posts and shelves.
[Product Specifications]
·Size (Nominal size): D610 × W1070 × H950
·Number of Levels: 3 tiers
·Materials: Shelf board upper (board shelf)/ SUS304 middle (board shelf)/ SUS304 lower (mesh rack)/ SUS304 taper (fixing bracket)/ ABS post / SUS304 (cap/PE/nut/aluminum) L top handle / SUS304
·Caster: ø100 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit
·Customer assembly
·The shelves can be moved up and down at a pitch of 25 mm
・ Country of manufacture: Japan

W10A-S6110 W10 Type Cart | CANYON | MISUMI India