Loading...

PVC Sink, Double Tank Sink (Width 1,200, Depth 500, Height 970 mm)

Brand :
SINKO KASEI

Caution

    Product Description

    [Features]
    ·As it is made of PVC, it is acid and alkali resistant and will not rust.
    ·Includes a 1.5 m long draining hose.
    [Product Specifications]
    ·Width (mm): 1200
    ·Depth (mm): 500
    ·Height (mm): 970
    ·Tank Depth (mm): 190
    ·Weight (kg): 40.5
    · Finished product
    ·Tank Depth: 190 mm
    ·Country of Manufacture: Japan
    ·Weight: 40.5 kg
    · * Basket sold separately
    ·Manufacturer Part Number: SN120W
    ·Code Number: 460-0011

    PVC Sink, Double Tank Sink (Width 1,200, Depth 500, Height 970 mm) | SINKO KASEI | MISUMI India