(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TS Double Tube Condenser, 300 mm, 19/38 "Transparent Glass Joint"

TS Double Tube Condenser, 300 mm, 19/38 "Transparent Glass Joint"

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of CL0015-02-31

  • AS ONE Part Number
    61-0020-69
  • Outer Cylinder Length(mm)
    300
Part Number
CL0015-02-31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 37,394.77

1 Piece(s) 24 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • AS ONE Part Number
    61-0020-69
  • Outer Cylinder Length(mm)
    300

Product Description

Climbing TS double tube condenser 300 mm, 19/38 "transparent ground glass joint."
Outer housing length 300 mm, transparent ground glass joint TS19/38

Specifications of CL0015-02-31

  • AS ONE Part Number
    61-0020-69
  • Outer Cylinder Length(mm)
    300
Part Number
CL0015-02-31
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 37,394.77

1 Piece(s) 24 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list