(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PVC Sink, Double Tank Sink (Width 900, Depth 500, Height 970 mm)

PVC Sink, Double Tank Sink (Width 900, Depth 500, Height 970 mm)

You can add up to 6 items to the comparison list.

Loading...

Product Description

[Features]
·As it is made of PVC, it is acid and alkali resistant and will not rust.
·Includes a 1.5 m long draining hose.
[Product Specifications]
·Width (mm): 900
·Depth (mm): 500
·Height (mm): 970
·Tank Depth (mm): 190
·Weight (kg): 31
· Finished product
·Tank Depth: 190 mm
·Country of Manufacture: Japan
·Weight: 31 kg
· * Basket sold separately
·Manufacturer Part Number: SN90W
·Code Number: 460-0045

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list