Accessory Support for Full Jacket Type Reaction Vessel 3980-3000

Brand :
ASAHI
Caution
Product Description
[Features]
・ Material: SUS304
·The L dimensions are approximate.
[Product Specifications]
·Compatible capacity (For mL): 3000
·Model: LVF-3000-SS
· DN: 150
· L: 180
·Contents: 1 pc.