(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
[Features]
·The height of this cart is suitable for standing work.
[Product Specifications]
·Size (Nominal Size) mm: D610 × W910 × H890
·Number of Levels: 3 tiers
·Materials: Shelf board upper (board shelf)/ SUS304 middle (mesh rack)/ SUS304 lower (mesh rack)/ SUS304 taper (fixing bracket)/ ABS post / SUS304 (Both cap and nut)
·Caster: ø100 Nylon urethane car steel metal fittings swivel car with 2-wheel stopper (thread diameter UNF1/2 × 20 threads) cushion rubber / urethane
·Load Capacity: Approx. 200 kg/unit (Uniformly Distributed Load)
·Customer assembly
・ Country of manufacture: Japan
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy