(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Guardner, Chemical Resistant Apron F With Sleeves, White

Guardner, Chemical Resistant Apron F With Sleeves, White

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

(i)

Caution

  • Accessories (hat, pants, shoes) sold separately.
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 520-80241

  • Product Model
    Related Products
  • Color
    White Type
  • Garment Length(cm)
    117
  • Detailed Color Data
    White
  • AS ONE Part Number
    61-0074-27
  • Specifications
    Back pull string type fastener (Two)
Part Number
520-80241
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 27,690.95

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Basic Specifications

  • Product Model
    Related Products
  • Color
    White Type
  • Garment Length(cm)
    117
  • Detailed Color Data
    White
  • AS ONE Part Number
    61-0074-27
  • Specifications
    Back pull string type fastener (Two)

Product Description

[Features]
·Chemical resistant apron with sleeves made of a material laminated with a fluorine film.

Specifications of 520-80241

  • Product Model
    Related Products
  • Color
    White Type
  • Garment Length(cm)
    117
  • Detailed Color Data
    White
  • AS ONE Part Number
    61-0074-27
  • Specifications
    Back pull string type fastener (Two)
Part Number
520-80241
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 27,690.95

1 Piece(s) 6 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list