(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dustless Paper For Use In Cleanrooms A4 (Staclean)【2,500 Pieces Per Package】

Dustless Paper For Use In Cleanrooms A4 (Staclean)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A4 size clean paper with excellent low-dust-generating properties.
[Features]
·Office equipment for cleanrooms that produces almost no paper dust of 0.1 µm or more.
·Writing is possible with an oil-based, water-based pen.
·Recyclable dust-free paper.
[Application]
·Copy paper used in a cleanroom.

Dustless Paper For Use In Cleanrooms A4 (Staclean)
You can add up to 6 items per a category to the compare list.

Part Number :

Please check the box below and complete the quote and MISUMI will check the availability of this product.

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
75RWA4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 27,624.82

1 Pack(s)

2,500 Pieces Per Package

6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Model Notebooks Manufacturer Product Name Dust-Free Paper for Cleanroom 75RUA4 W Manufacturer Model 75RWA4
Color White AS ONE Part Number 6-8240-05 Features 3 Recyclable dust-free paper.
Features 2 Can be written on with water-based and oil-based pens. Basis weight(g/m^2) 72 Features It has been confirmed that very little paper dust of 0.1 μm or more in size is generated.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list