(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Plate (MB-VM300VPN)

Vacuum Plate (MB-VM300VPN)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      55,501₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Vacuum plate that can handle various large and small workpieces with grid specifications.

Product features and specifications

Basic specifications and features of the product

■ Specifications
Main BodyBushing
A5083Steel
Hardening and tempering
Polishing finish

・ Weight: 4.5 kg

■ Accessories
MBFC06 fixture clamp10 pcs.
Slide stopper
With M6 bolt & washer
4 pcs.
Hex key1 pc.

Drawing

Drawing of MB-VM300VPN vacuum plate

Usage method and usage examples

Usage method

■How to use the rubber cord

  • A rubber cord is pushed into the grid groove of the vacuum plate according to the shape of the workpiece to create a suction surface.
  • Secure the suction surface as large as possible so that it covers the central suction port.
How to use vacuum plate and rubber cord of MB-VM300VPN

Usage examples

Usage example of the vacuum plate of MB-VM300VPN
 

■Installation example of slide stoppers and auxiliary clamp

MB-VM300VPN: installation example of vacuum plate slide stopper and auxiliary clamp

Cautions/prohibitions

■ Precautions

  • Please use the accessory MBFC06 fixture clamp as a manual clamp jig using M6 tap.
  • MBFC06 fixture clamp may cause a workpiece to lift due to the shape of workpiece and stopper, or tightening torque. Please avoid using it together while using vacuums as it may reduce the pull force.
Part Number
MB-VM300VPN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 55,500.62

1 Piece(s) 20 Day(s) or more

Loading...

  1. 1
 

Basic Information

Size(mm) 361×315×16 Main Body Material A5083