(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lab Rack (B Series) NLS-B900SN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)

Caution

  • Please use a base when using as a lower section.
  • The image is an example of the use with a base and trays are sold separately.

Catalog

Specifications of 3-5671-36

  • Product Type
    Wooden chemical cabinet
  • Key
    No Key
  • External Dimensions(mm)
    880×700×850
  • JAN Code
    4582110997853
  • Detailed Specifications 1
    ·Part number: NLS-B900SN; Size (mm): 880 × 700 × 850; Main body material: 20 mm thick particle board; Surface: Poly plywood (antibacterial specification) and DAP decorative board; Window part: PMMA (acrylic) 3 mm thick; Main body weight: 45 kg
  • Detailed Specifications 2
    ·Number of Slide-out Shelf Tiers: 4 tiers × 2 rows; Accessories: ·Vertical and horizontal connecting brackets, vibration-resistant fixing brackets, 8 slide rails (ALS450) / Please use a base when using as a lower section.
  • Quantity
    1 pc.
Part Number
3-5671-36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 128,885.93

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Product Description

[Features]
·The load capacity of slide rail holds the tray.
·The load capacity on each rail is approx. 5 kg.
·Items can be stored efficiently using a tray.
·Please use in combination with the upper unit U series.
·B series can also be connected vertically.

Specifications of 3-5671-36

  • Product Type
    Wooden chemical cabinet
  • Key
    No Key
  • External Dimensions(mm)
    880×700×850
  • JAN Code
    4582110997853
  • Detailed Specifications 1
    ·Part number: NLS-B900SN; Size (mm): 880 × 700 × 850; Main body material: 20 mm thick particle board; Surface: Poly plywood (antibacterial specification) and DAP decorative board; Window part: PMMA (acrylic) 3 mm thick; Main body weight: 45 kg
  • Detailed Specifications 2
    ·Number of Slide-out Shelf Tiers: 4 tiers × 2 rows; Accessories: ·Vertical and horizontal connecting brackets, vibration-resistant fixing brackets, 8 slide rails (ALS450) / Please use a base when using as a lower section.
  • Quantity
    1 pc.
Part Number
3-5671-36
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 128,885.93

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

Product Specifications

Product Specifications

External appearance example

Lab rack (B series) NLS-B900SN external appearance example

 


X
whatsapp-qr whatsapp-icon
Close

Comparison list