(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lab Rack (U Series) NLS-U900T

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

(i)

Caution

  • It cannot be used as a lower section.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 3-5671-45

  • Product Type
    Wooden chemical cabinet
  • Key
    No Key
  • External Dimensions(mm)
    880×475×850
  • JAN Code
    4582110997839
  • Detailed Specifications 1
    ·Part number: NLS-U900T; Size (mm): 880 × 475 × 850; Main body material: 20 mm thick particle board; Surface: Poly plywood (antibacterial specification) and DAP decorative board; Window part: PMMA (acrylic) 3 mm thick
  • Detailed Specifications 2
    ·Main Body Weight: 35 kg; Shelf pitch: 60 mm / Number of shelf tiers: 3 shelf boards included; Accessories: Vertical and horizontal connecting brackets, vibration-resistant fixing brackets / It cannot be used as a lower section.
  • Quantity
    1 pc.
Part Number
3-5671-45
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 89,346.41

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Basic Specifications

  • Product Type
    Wooden chemical cabinet
  • Key
    No Key
  • External Dimensions(mm)
    880×475×850
  • JAN Code
    4582110997839
  • Detailed Specifications 1
    ·Part number: NLS-U900T; Size (mm): 880 × 475 × 850; Main body material: 20 mm thick particle board; Surface: Poly plywood (antibacterial specification) and DAP decorative board; Window part: PMMA (acrylic) 3 mm thick
  • Detailed Specifications 2
    ·Main Body Weight: 35 kg; Shelf pitch: 60 mm / Number of shelf tiers: 3 shelf boards included; Accessories: Vertical and horizontal connecting brackets, vibration-resistant fixing brackets / It cannot be used as a lower section.
  • Quantity
    1 pc.

Product Description

[Features]
·You can neatly organize the equipment that you frequently put in and take out in your daily work.
·The depth is shallow, and by combining it with the B series, a work space can be created on the lower platform.
·Since it is a shelf board system, you can check the stored items at a glance.

Specifications of 3-5671-45

  • Product Type
    Wooden chemical cabinet
  • Key
    No Key
  • External Dimensions(mm)
    880×475×850
  • JAN Code
    4582110997839
  • Detailed Specifications 1
    ·Part number: NLS-U900T; Size (mm): 880 × 475 × 850; Main body material: 20 mm thick particle board; Surface: Poly plywood (antibacterial specification) and DAP decorative board; Window part: PMMA (acrylic) 3 mm thick
  • Detailed Specifications 2
    ·Main Body Weight: 35 kg; Shelf pitch: 60 mm / Number of shelf tiers: 3 shelf boards included; Accessories: Vertical and horizontal connecting brackets, vibration-resistant fixing brackets / It cannot be used as a lower section.
  • Quantity
    1 pc.
Part Number
3-5671-45
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 89,346.41

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

Product Specifications

Product Specifications

External appearance example

Lab rack (U series) NLS-U900T external appearance example

 


  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list