(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Part Number |
---|
4-589-01 |
4-589-02 |
4-589-03 |
4-589-04 |
4-589-05 |
4-589-06 |
4-589-07 |
4-589-08 |
4-589-09 |
4-589-10 |
4-589-11 |
4-589-12 |
4-589-13 |
4-589-14 |
4-589-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Height (mm) | Detailed specifications 1 | Quantity |
---|---|---|---|---|---|---|---|---|
₹ 45,088.81 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 900 × 600 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 42,222.22 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 900 × 600 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 40,483.66 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,200 × 750 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 46,568.63 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,200 × 750 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 47,934.64 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,500 × 750 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 55,013.07 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,500 × 750 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 50,045.75 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,800 × 750 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 59,235.29 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,800 × 750 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 54,764.71 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,800 × 900 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 62,091.50 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,800 × 900 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 44,457.52 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 900 × 600 × 740 to 940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 55,882.35 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 1,200 × 750 × 740 to 940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 61,718.95 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 1,500 × 750 × 740 -940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 63,333.33 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 1,800 × 750 × 740 to 940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 70,784.31 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 1,800 × 900 × 740 to940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 |
[Features]
·Because the main body uses a squire pipe (steel pipe for structural purposes), it is extremely robust and hardly collect dust.
·Because the main body is powder-coated, it is hardly scratched, excellent at chemical resistance to acids and alkalis, and stain-resistant.
·These comply with 10 RoHS restricted substances including 4 phthalate substances.
Part Number |
---|
4-589-01 |
4-589-02 |
4-589-03 |
4-589-04 |
4-589-05 |
4-589-06 |
4-589-07 |
4-589-08 |
4-589-09 |
4-589-10 |
4-589-11 |
4-589-12 |
4-589-13 |
4-589-14 |
4-589-15 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Height (mm) | Detailed specifications 1 | Quantity |
---|---|---|---|---|---|---|---|---|
₹ 45,088.81 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 900 × 600 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 42,222.22 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 900 × 600 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 40,483.66 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,200 × 750 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 46,568.63 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,200 × 750 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 47,934.64 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,500 × 750 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 55,013.07 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,500 × 750 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 50,045.75 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,800 × 750 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 59,235.29 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,800 × 750 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 54,764.71 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,800 × 900 × 740; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 62,091.50 |
1 Piece(s) | 12 Day(s) or more | Other Work Benches | - | ·Size (mm): 1,800 × 900 × 900; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 44,457.52 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 900 × 600 × 740 to 940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 55,882.35 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 1,200 × 750 × 740 to 940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 61,718.95 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 1,500 × 750 × 740 -940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 63,333.33 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 1,800 × 750 × 740 to 940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 | ||
₹ 70,784.31 |
1 Piece(s) | 12 Day(s) or more | Adjustable height work bench | 740 to 940 | ·Size (mm): 1,800 × 900 × 740 to940; Color: Ivory; Top plate material: Floorleum top plate (Top plate thickness: 21 mm) | 1 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Copyright © MISUMI Corporation All Rights Reserved.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy