(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-9298-01 |
3-9298-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Specifications | Detailed Specifications 1 | Detailed Specifications 2 |
---|---|---|---|---|---|---|---|---|
₹ 12,802.61 |
1 Piece(s) | 5 Day(s) or more | 4546678005375 | Foot Brake: N/A | ·Size (mm): 790 × 505 × 900; Foot brake: None; Materials: Main body / PP, handle / Steel powder coating | ·Caster (2 swivel wheels, 2 wheels fixed): ø100 mm silent rubber; Load capacity: 200 kg; Weight: 9.5 kg | ||
₹ 17,156.86 |
1 Piece(s) | 5 Day(s) or more | 4546678005382 | Foot Brake: Available | ·Size (mm): 835 × 505 × 900; Foot brake: Available; Materials: Main body / PP, handle / Steel powder coating | ·Caster (2 swivel wheels, 2 wheels fixed): ø100 mm silent rubber; Load capacity: 200 kg; Weight: 11.1 kg |
Part Number |
---|
[Features]
·It is a light, quiet and durable mesh deck type.
·There is a roller bumper on the front corner, so you can roll it and carry it.
·The main body is slanted to prevent the load from tipping over.
Part Number |
---|
3-9298-01 |
3-9298-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Specifications | Detailed Specifications 1 | Detailed Specifications 2 |
---|---|---|---|---|---|---|---|---|
₹ 12,802.61 |
1 Piece(s) | 5 Day(s) or more | 4546678005375 | Foot Brake: N/A | ·Size (mm): 790 × 505 × 900; Foot brake: None; Materials: Main body / PP, handle / Steel powder coating | ·Caster (2 swivel wheels, 2 wheels fixed): ø100 mm silent rubber; Load capacity: 200 kg; Weight: 9.5 kg | ||
₹ 17,156.86 |
1 Piece(s) | 5 Day(s) or more | 4546678005382 | Foot Brake: Available | ·Size (mm): 835 × 505 × 900; Foot brake: Available; Materials: Main body / PP, handle / Steel powder coating | ·Caster (2 swivel wheels, 2 wheels fixed): ø100 mm silent rubber; Load capacity: 200 kg; Weight: 11.1 kg |
Part Number |
---|
Loading...
Select part number to Order Now/ Add to Cart
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy