(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-8409-01 |
3-8409-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Detailed specifications 1 | Quantity |
---|---|---|---|---|---|---|---|
₹ 276.47 |
10 Piece(s) | - | 5 Day(s) or more | ·Quantity: 1 bag; Materials: PS (polystyrene); Bag size: 300 × 250 mm | 1 bag | ||
₹ 15,027.45 |
1 Pack(s) |
200 Pieces Per Package |
5 Day(s) or more | ·Quantity: 1 pack (200 bags included); Materials: PS (polystyrene); Bag size: 300 × 250 mm | 1 pack (200 pcs) |
[Features]
・ S-shaped foam cushioning material for packaging
・ Even in a high humidity environment, there is little deformation due to settling or crushing, preventing damage to the packaged object
Part Number |
---|
3-8409-01 |
3-8409-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Detailed specifications 1 | Quantity |
---|---|---|---|---|---|---|---|
₹ 276.47 |
10 Piece(s) | - | 5 Day(s) or more | ·Quantity: 1 bag; Materials: PS (polystyrene); Bag size: 300 × 250 mm | 1 bag | ||
₹ 15,027.45 |
1 Pack(s) |
200 Pieces Per Package |
5 Day(s) or more | ·Quantity: 1 pack (200 bags included); Materials: PS (polystyrene); Bag size: 300 × 250 mm | 1 pack (200 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy