(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Caution
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-9689-01 |
3-9689-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Detailed Specifications 1 | Quantity |
---|---|---|---|---|---|---|---|
₹ 2,466.36 |
1 Piece(s) | 12 Day(s) or more | Hood M | ·Specifications: Hood M; Quantity: 1 sheet; Approximate grade: Class 1,000; Materials: PE, polyurethane / rubber hook on the upper back of the head | 1 sheet | ||
₹ 2,466.36 |
5 Piece(s) | 6 Day(s) or more | Hood L | ·Specifications: Hood L; Quantity: 1 sheet; Approximate grade: Class 1,000; Materials: PE, polyurethane / rubber hook on the upper back of the head | 1 sheet |
[Features]
・ By attaching a shield, you can prevent eyebrows and eyelashes from falling off.
・ An anti-reflection knit is used for the nose part.
Part Number |
---|
3-9689-01 |
3-9689-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Detailed Specifications 1 | Quantity |
---|---|---|---|---|---|---|---|
₹ 2,466.36 |
1 Piece(s) | 12 Day(s) or more | Hood M | ·Specifications: Hood M; Quantity: 1 sheet; Approximate grade: Class 1,000; Materials: PE, polyurethane / rubber hook on the upper back of the head | 1 sheet | ||
₹ 2,466.36 |
5 Piece(s) | 6 Day(s) or more | Hood L | ·Specifications: Hood L; Quantity: 1 sheet; Approximate grade: Class 1,000; Materials: PE, polyurethane / rubber hook on the upper back of the head | 1 sheet |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy