(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Gloves Super Fitman, 5 Colors

Work Gloves Super Fitman, 5 Colors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,407.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
3-8452-01
3-8452-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

₹ 1,407.84

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more M 4907534096775 ·Size: M; Quantity: 1 bag (10 pairs included); Materials: Main body: polyester; Palm: natural rubber; Set contents: Red, black, blue, orange, fluorescent yellow × 2 pairs each 1 bag (10 pairs)

₹ 1,407.84

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more L 4907534196772 ·Size: L; Quantity: 1 bag (10 pairs included); Materials: Main body: polyester; Palm: natural rubber; Set contents: Red, black, blue, orange, fluorescent yellow × 2 pairs each 1 bag (10 pairs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

Basic Specifications

Product Description

These work gloves made of natural rubber with uncoated back are suitable for different types of work because they are available in 5 different colors.

Part Number
3-8452-01
3-8452-02
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

₹ 1,407.84

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more M 4907534096775 ·Size: M; Quantity: 1 bag (10 pairs included); Materials: Main body: polyester; Palm: natural rubber; Set contents: Red, black, blue, orange, fluorescent yellow × 2 pairs each 1 bag (10 pairs)

₹ 1,407.84

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more L 4907534196772 ·Size: L; Quantity: 1 bag (10 pairs included); Materials: Main body: polyester; Palm: natural rubber; Set contents: Red, black, blue, orange, fluorescent yellow × 2 pairs each 1 bag (10 pairs)
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list