- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nitrile Gloves With Uncoated Back, Power Black
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size |
JAN Code |
Detailed specifications 1 |
Capacity |
|
₹ 1,921.57
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
M |
4956668078119 |
·Size: M; Overall length / middle finger length (mm): Approx. 230 / approx. 80; Quantity: 1 set (10 pairs included); Materials: Gloves: polyester; Anti-slip: nitrile rubber, 13 gauge |
1 bag (10 pairs) |
|
₹ 1,921.57
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
L |
4956668078126 |
·Size: L; Overall length / middle finger length (mm): Approx. 240/85; Quantity: 1 set (10 pairs included); Materials: Gloves: polyester; Anti-slip: nitrile rubber, 13 gauge |
1 bag (10 pairs) |
Product Description
[Features]
·Nitrile gloves with excellent piercing, abrasion resistance, and grip.
·Woven gloves with palm coating only, made of 13-gauge polyurethane.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Size |
JAN Code |
Detailed specifications 1 |
Capacity |
|
₹ 1,921.57
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
M |
4956668078119 |
·Size: M; Overall length / middle finger length (mm): Approx. 230 / approx. 80; Quantity: 1 set (10 pairs included); Materials: Gloves: polyester; Anti-slip: nitrile rubber, 13 gauge |
1 bag (10 pairs) |
|
₹ 1,921.57
|
1 Pack(s)
|
10 Pieces Per Package
|
|
6 Day(s) or more
|
L |
4956668078126 |
·Size: L; Overall length / middle finger length (mm): Approx. 240/85; Quantity: 1 set (10 pairs included); Materials: Gloves: polyester; Anti-slip: nitrile rubber, 13 gauge |
1 bag (10 pairs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy