- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
DAILOVE Gloves, DAILOVE 640
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
JAN Code |
Detailed specifications 1 |
Detailed specifications 2 |
Capacity |
|
₹ 4,660.54
|
1 Piece(s)
|
|
6 Day(s) or more
|
S |
4940656764047 |
·Size: S; Overall length (mm): 330; Quantity: 1 pair; Materials: Butyl rubber |
·Thickness: 0.45 mm; Weight: 74 g/pair; EN standard: EN374-1ABI, no lining |
1 pair |
|
₹ 4,660.54
|
1 Piece(s)
|
|
6 Day(s) or more
|
M |
4940656764030 |
·Size: M; Overall length (mm): 330; Quantity: 1 pair; Materials: Butyl rubber |
·Thickness: 0.45 mm; Weight: 86 g/pair; EN standard: EN374-1ABI, no lining |
1 pair |
Product Description
[Features]
·Have excellent permeability and solvent resistance to acetone, methanol, DMF (dimethylformamide), nitrobenzene, etc.
·They are soft and have excellent workability.
·They are highly waterproof due to overmolding and can be immersed.
·Since no powder is used in the manufacturing process, they can be used even in a work environment where foreign object is not allowed to enter.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
JAN Code |
Detailed specifications 1 |
Detailed specifications 2 |
Capacity |
|
₹ 4,660.54
|
1 Piece(s)
|
|
6 Day(s) or more
|
S |
4940656764047 |
·Size: S; Overall length (mm): 330; Quantity: 1 pair; Materials: Butyl rubber |
·Thickness: 0.45 mm; Weight: 74 g/pair; EN standard: EN374-1ABI, no lining |
1 pair |
|
₹ 4,660.54
|
1 Piece(s)
|
|
6 Day(s) or more
|
M |
4940656764030 |
·Size: M; Overall length (mm): 330; Quantity: 1 pair; Materials: Butyl rubber |
·Thickness: 0.45 mm; Weight: 86 g/pair; EN standard: EN374-1ABI, no lining |
1 pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy