- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chemical Resistant Gloves AlphaTec, 2100 Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
JAN Code |
Detailed specifications 1 |
Detailed specifications 2 |
Capacity |
|
₹ 2,727.61
|
1 Piece(s)
|
|
6 Day(s) or more
|
S |
4907026192022 |
·Size: S; Overall length (mm): 380; Quantity: 1 pair; Materials: Polyethylene (5-layer laminated film) |
·Color: White; Thickness: 0.062 mm; Weight: 16.3 g; JIS T8116 compliant |
1 pair |
|
₹ 2,727.61
|
1 Piece(s)
|
|
6 Day(s) or more
|
M |
4907026192046 |
·Size: M; Overall length (mm): 380; Quantity: 1 pair; Materials: Polyethylene (5-layer laminated film) |
·Color: White; Thickness: 0.062 mm; Weight: 16.3 g; JIS T8116 compliant |
1 pair |
|
₹ 2,727.61
|
1 Piece(s)
|
|
6 Day(s) or more
|
L |
4907026192060 |
·Size: L; Overall length (mm): 380; Quantity: 1 pair; Materials: Polyethylene (5-layer laminated film) |
·Color: White; Thickness: 0.062 mm; Weight: 18.1 g; JIS T8116 compliant |
1 pair |
|
₹ 2,727.61
|
1 Piece(s)
|
|
6 Day(s) or more
|
LL |
4907026192077 |
·Size: LL; Overall length (mm): 410; Quantity: 1 pair; Materials: Polyethylene (5-layer laminated film) |
·Color: White; Thickness: 0.062 mm; Weight: 19 g; JIS T8116 compliant |
1 pair |
Product Description
[Features]
·Gloves with a unique 5-layer laminated structure that achieve a permeation time of 480 minutes or more for a wide range of chemicals.
·They are thin and can be used as underwear gloves.
·Due to the 3-dimensional structure, the feeling of pressure on the thumb peculiar to flat film is eliminated.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size |
JAN Code |
Detailed specifications 1 |
Detailed specifications 2 |
Capacity |
|
₹ 2,727.61
|
1 Piece(s)
|
|
6 Day(s) or more
|
S |
4907026192022 |
·Size: S; Overall length (mm): 380; Quantity: 1 pair; Materials: Polyethylene (5-layer laminated film) |
·Color: White; Thickness: 0.062 mm; Weight: 16.3 g; JIS T8116 compliant |
1 pair |
|
₹ 2,727.61
|
1 Piece(s)
|
|
6 Day(s) or more
|
M |
4907026192046 |
·Size: M; Overall length (mm): 380; Quantity: 1 pair; Materials: Polyethylene (5-layer laminated film) |
·Color: White; Thickness: 0.062 mm; Weight: 16.3 g; JIS T8116 compliant |
1 pair |
|
₹ 2,727.61
|
1 Piece(s)
|
|
6 Day(s) or more
|
L |
4907026192060 |
·Size: L; Overall length (mm): 380; Quantity: 1 pair; Materials: Polyethylene (5-layer laminated film) |
·Color: White; Thickness: 0.062 mm; Weight: 18.1 g; JIS T8116 compliant |
1 pair |
|
₹ 2,727.61
|
1 Piece(s)
|
|
6 Day(s) or more
|
LL |
4907026192077 |
·Size: LL; Overall length (mm): 410; Quantity: 1 pair; Materials: Polyethylene (5-layer laminated film) |
·Color: White; Thickness: 0.062 mm; Weight: 19 g; JIS T8116 compliant |
1 pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy