(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8-5638-04 |
8-5638-05 |
8-5638-06 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specification details | JAN Code | Detailed specifications 1 | Capacity |
---|---|---|---|---|---|---|---|---|---|
₹ 14,794.07 |
1 Pack(s) |
10 Pieces Per Package |
6 Day(s) or more | Overall Length (mm): 250 | 4560430762153 | ·Overall Length (mm): 250; Quantity: 1 bag (10 pairs included); Materials: Front: aramid fiber; Back: nylon | 1 bag (10 pairs) | ||
₹ 14,794.07 |
1 Pack(s) |
10 Pieces Per Package |
6 Day(s) or more | Overall Length (mm): 260 | 4560430762160 | ·Overall Length (mm): 260; Quantity: 1 bag (10 pairs included); Materials: Front: aramid fiber; Back: nylon | 1 bag (10 pairs) | ||
₹ 15,897.10 |
1 Pack(s) |
10 Pieces Per Package |
6 Day(s) or more | Overall Length (mm): 270 | 4560430762177 | ·Overall Length (mm): 270; Quantity: 1 bag (10 pairs included); Materials: Front: aramid fiber; Back: nylon | 1 bag (10 pairs) |
Part Number |
---|
[Features]
·High gauge seamless gloves made of super aramid fiber "Kevlar."
·Can be washed and used repeatedly.
Part Number |
---|
8-5638-04 |
8-5638-05 |
8-5638-06 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specification details | JAN Code | Detailed specifications 1 | Capacity |
---|---|---|---|---|---|---|---|---|---|
₹ 14,794.07 |
1 Pack(s) |
10 Pieces Per Package |
6 Day(s) or more | Overall Length (mm): 250 | 4560430762153 | ·Overall Length (mm): 250; Quantity: 1 bag (10 pairs included); Materials: Front: aramid fiber; Back: nylon | 1 bag (10 pairs) | ||
₹ 14,794.07 |
1 Pack(s) |
10 Pieces Per Package |
6 Day(s) or more | Overall Length (mm): 260 | 4560430762160 | ·Overall Length (mm): 260; Quantity: 1 bag (10 pairs included); Materials: Front: aramid fiber; Back: nylon | 1 bag (10 pairs) | ||
₹ 15,897.10 |
1 Pack(s) |
10 Pieces Per Package |
6 Day(s) or more | Overall Length (mm): 270 | 4560430762177 | ·Overall Length (mm): 270; Quantity: 1 bag (10 pairs included); Materials: Front: aramid fiber; Back: nylon | 1 bag (10 pairs) |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy