(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cut-Resistant Nitrile Rubber Gloves With Uncoated Back, S-TEX Series

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,960.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
3-8825-01
3-8825-02
3-8825-03
3-8825-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Detailed specifications 2 Capacity

₹ 2,224.00

3 Piece(s) 6 Day(s) or more S 4901792032025 ·Size: S; Overall length (mm): 235; Quantity: 1 pair ·Materials: Resin part: nitrile rubber; Fiber part: nylon, polyester, aramid, stainless steel, etc., cut resistance level 5, wrist color: dark green 1 pair

₹ 1,960.78

3 Piece(s) 6 Day(s) or more M 4901792032032 ·Size: M; Overall length (mm): 245; Quantity: 1 pair ·Materials: Resin part: nitrile rubber; Fiber part: nylon, polyester, aramid, stainless steel, etc., cut resistance level 5, wrist color: Blue 1 pair

₹ 1,960.78

1 Piece(s) 6 Day(s) or more L 4901792032049 ·Size: L; Overall length (mm): 260; Quantity: 1 pair ·Materials: Resin part: nitrile rubber; Fiber part: nylon, polyester, aramid, stainless steel, etc., cut resistance level 5, wrist color: Red 1 pair

₹ 2,224.00

3 Piece(s) 6 Day(s) or more XL 4901792032056 ·Size: XL; Overall length (mm): 265; Quantity: 1 pair ·Materials: Resin part: nitrile rubber; Fiber part: nylon, polyester, aramid, stainless steel, etc., cut resistance level 5, wrist color: Black 1 pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Detailed specifications 2 Capacity

Basic Specifications

Product Description

[Features]
·Gloves with excellent cut resistance that are made of stainless steel wire thread and aramid fiber (Kevlar).
·Since the palm is coated with foamed nitrile rubber, which is thin but has excellent strength, they are resistant to oil and have excellent workability.
·The overall length of the gloves is set longer so that it can cover up to the wrist.

Part Number
3-8825-01
3-8825-02
3-8825-03
3-8825-04
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Detailed specifications 2 Capacity

₹ 2,224.00

3 Piece(s) 6 Day(s) or more S 4901792032025 ·Size: S; Overall length (mm): 235; Quantity: 1 pair ·Materials: Resin part: nitrile rubber; Fiber part: nylon, polyester, aramid, stainless steel, etc., cut resistance level 5, wrist color: dark green 1 pair

₹ 1,960.78

3 Piece(s) 6 Day(s) or more M 4901792032032 ·Size: M; Overall length (mm): 245; Quantity: 1 pair ·Materials: Resin part: nitrile rubber; Fiber part: nylon, polyester, aramid, stainless steel, etc., cut resistance level 5, wrist color: Blue 1 pair

₹ 1,960.78

1 Piece(s) 6 Day(s) or more L 4901792032049 ·Size: L; Overall length (mm): 260; Quantity: 1 pair ·Materials: Resin part: nitrile rubber; Fiber part: nylon, polyester, aramid, stainless steel, etc., cut resistance level 5, wrist color: Red 1 pair

₹ 2,224.00

3 Piece(s) 6 Day(s) or more XL 4901792032056 ·Size: XL; Overall length (mm): 265; Quantity: 1 pair ·Materials: Resin part: nitrile rubber; Fiber part: nylon, polyester, aramid, stainless steel, etc., cut resistance level 5, wrist color: Black 1 pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Detailed specifications 2 Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list