(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Gloves, Breathtech Zero

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 890.54 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
3-9344-01
3-9344-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

₹ 890.54

1 Piece(s) 6 Day(s) or more M 4589593930421 ·Size: M; Overall length (mm): 225; Quantity: 1 pair; Materials: Resin part: NBR (nitrile rubber); Fiber part: nylon, PU, 18 gauge 1 pair

₹ 890.54

1 Piece(s) 6 Day(s) or more L 4589593930438 ·Size: L; Overall length (mm): 235; Quantity: 1 pair; Materials: Resin part: NBR (nitrile rubber); Fiber part: nylon, PU, 18 gauge 1 pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

Basic Specifications

Product Description

[Features]
·They are thin and soft to the touch, and are suitable for detailed work using fingertips.
·The coated part also has excellent breathability and is hard to get stuffy.

Part Number
3-9344-01
3-9344-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

₹ 890.54

1 Piece(s) 6 Day(s) or more M 4589593930421 ·Size: M; Overall length (mm): 225; Quantity: 1 pair; Materials: Resin part: NBR (nitrile rubber); Fiber part: nylon, PU, 18 gauge 1 pair

₹ 890.54

1 Piece(s) 6 Day(s) or more L 4589593930438 ·Size: L; Overall length (mm): 235; Quantity: 1 pair; Materials: Resin part: NBR (nitrile rubber); Fiber part: nylon, PU, 18 gauge 1 pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list