(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/3 to 4:30 (IST) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Work Gloves, Stretch Zero

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 615.69 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
3-9379-01
3-9379-02
3-9379-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

₹ 615.69

5 Piece(s) 6 Day(s) or more S 4589593930735 ·Size: S; Overall length (mm): 220; Quantity: 1 pair; Materials: Resin part: PU; Fiber part: nylon, 18 gauge 1 pair

₹ 615.69

1 Piece(s) 6 Day(s) or more M 4589593930742 ·Size: M; Overall length (mm): 230; Quantity: 1 pair; Materials: Resin part: PU; Fiber part: nylon, 18 gauge 1 pair

₹ 615.69

5 Piece(s) 6 Day(s) or more L 4589593930759 ·Size: L; Overall length (mm): 240; Quantity: 1 pair; Materials: Resin part: PU; Fiber part: nylon, 18 gauge 1 pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

Basic Specifications

Product Description

[Features]
·Since they are made of 18 gauge nylon thread, they are extremely thin and have a fit close to that of bare hands.
·Since the coating is mixed with a conductive material, you can operate the touch panel while wearing gloves.

Part Number
3-9379-01
3-9379-02
3-9379-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

₹ 615.69

5 Piece(s) 6 Day(s) or more S 4589593930735 ·Size: S; Overall length (mm): 220; Quantity: 1 pair; Materials: Resin part: PU; Fiber part: nylon, 18 gauge 1 pair

₹ 615.69

1 Piece(s) 6 Day(s) or more M 4589593930742 ·Size: M; Overall length (mm): 230; Quantity: 1 pair; Materials: Resin part: PU; Fiber part: nylon, 18 gauge 1 pair

₹ 615.69

5 Piece(s) 6 Day(s) or more L 4589593930759 ·Size: L; Overall length (mm): 240; Quantity: 1 pair; Materials: Resin part: PU; Fiber part: nylon, 18 gauge 1 pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Detailed specifications 1 Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list