(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Action Clamp

Click this image to zoom it.

You can add up to 6 items to the comparison list.

This product is temporary NOT available. Please ask MISUMI to check the next available ship date.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 6-5015-13

  • Product Type
    Clamp
  • Frontage(mm)
    146
  • Depth(mm)
    140
  • Height(mm)
    56
  • Detailed Specifications 1
    ·Size (mm): 146 × 140 × 56, Maximum opening dimensions: 25 × 85 mm; Weight: 790 g; Applications: Soldering, screw tightening, and applying adhesives.
  • Internal Capacity
    1 pc.
Part Number
6-5015-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 19,739.29

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Basic Specifications

  • Product Type
    Clamp
  • Frontage(mm)
    146
  • Depth(mm)
    140
  • Height(mm)
    56
  • Detailed Specifications 1
    ·Size (mm): 146 × 140 × 56, Maximum opening dimensions: 25 × 85 mm; Weight: 790 g; Applications: Soldering, screw tightening, and applying adhesives.
  • Internal Capacity
    1 pc.

Product Description

[Features]
·This clamp is used to secures various objects during soldering and other work.
·The angle can be adjusted, and both hands can be used to improve work efficiency.
·The clamper moves up and down by raising and lowering the lever, keeping the spring pressure constant regardless of the size of the workpiece.

Specifications of 6-5015-13

  • Product Type
    Clamp
  • Frontage(mm)
    146
  • Depth(mm)
    140
  • Height(mm)
    56
  • Detailed Specifications 1
    ·Size (mm): 146 × 140 × 56, Maximum opening dimensions: 25 × 85 mm; Weight: 790 g; Applications: Soldering, screw tightening, and applying adhesives.
  • Internal Capacity
    1 pc.
Part Number
6-5015-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 19,739.29

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list