- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stand for Bag-In Enclosure
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Detailed Specifications 1 |
Internal Capacity |
|
₹ 29,999.22
|
1 Piece(s)
|
|
13 Day(s) or more
|
271 |
271 |
388 |
·Size (mm): 271 × 271 × 388; Compatible size (mm): 265 × 265; Materials: Stainless steel (SUS304), Caster: ø50 mm, made of nylon (with 2 stoppers) |
1 pc. |
|
₹ 56,573.06
|
1 Piece(s)
|
|
13 Day(s) or more
|
317 |
317 |
388 |
·Size (mm): 317 × 317 × 388; Compatible size (mm): 311 × 311; Materials: Stainless steel (SUS304), Caster: ø50 mm, made of nylon (with 2 stoppers) |
1 pc. |
|
₹ 65,273.87
|
1 Piece(s)
|
|
13 Day(s) or more
|
317 |
317 |
907 |
·Size (mm): 317 × 317 × 907; Compatible size (mm): 311 × 311; Materials: Stainless steel (SUS304), Caster: ø50 mm, made of nylon (with 2 stoppers) |
1 pc. |
Basic Specifications
-
- Product Type
- Stand
-
- Internal Capacity
- 1 pc.
Product Description
Convenient for managing heavy liquid products.
Compatible size (mm): 265 × 265·311 × 311
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Detailed Specifications 1 |
Internal Capacity |
|
₹ 29,999.22
|
1 Piece(s)
|
|
13 Day(s) or more
|
271 |
271 |
388 |
·Size (mm): 271 × 271 × 388; Compatible size (mm): 265 × 265; Materials: Stainless steel (SUS304), Caster: ø50 mm, made of nylon (with 2 stoppers) |
1 pc. |
|
₹ 56,573.06
|
1 Piece(s)
|
|
13 Day(s) or more
|
317 |
317 |
388 |
·Size (mm): 317 × 317 × 388; Compatible size (mm): 311 × 311; Materials: Stainless steel (SUS304), Caster: ø50 mm, made of nylon (with 2 stoppers) |
1 pc. |
|
₹ 65,273.87
|
1 Piece(s)
|
|
13 Day(s) or more
|
317 |
317 |
907 |
·Size (mm): 317 × 317 × 907; Compatible size (mm): 311 × 311; Materials: Stainless steel (SUS304), Caster: ø50 mm, made of nylon (with 2 stoppers) |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy