(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stand for Cardboard

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

(i)

Caution

  • Only the stand is sold.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 3-8751-01

  • Product Type
    Stand
  • Frontage(mm)
    405
  • Depth(mm)
    440
  • Height(mm)
    700
  • Detailed Specifications 1
    ·Size (mm): 405 × 440 × 700; Weight (kg): 4.5; Materials: Stainless steel (SUS304), Cardboard compatible size: 325 × 325 × 305 mm
  • Internal Capacity
    1 pc.
Part Number
3-8751-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 34,232.75

1 Piece(s) 17 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Basic Specifications

  • Product Type
    Stand
  • Frontage(mm)
    405
  • Depth(mm)
    440
  • Height(mm)
    700
  • Detailed Specifications 1
    ·Size (mm): 405 × 440 × 700; Weight (kg): 4.5; Materials: Stainless steel (SUS304), Cardboard compatible size: 325 × 325 × 305 mm
  • Internal Capacity
    1 pc.

Product Description

With a handle, it is convenient for dispensing the contents.
Corrugated cardboard compatible size: 325 × 325 × 305 mm

Specifications of 3-8751-01

  • Product Type
    Stand
  • Frontage(mm)
    405
  • Depth(mm)
    440
  • Height(mm)
    700
  • Detailed Specifications 1
    ·Size (mm): 405 × 440 × 700; Weight (kg): 4.5; Materials: Stainless steel (SUS304), Cardboard compatible size: 325 × 325 × 305 mm
  • Internal Capacity
    1 pc.
Part Number
3-8751-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 34,232.75

1 Piece(s) 17 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list