(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HSS Tap DIN General & SUS Application Series VA-SFT, Metric DIN 371(Thread size M2-M10, TAP Limit:6G)

HSS Tap DIN General & SUS Application Series VA-SFT, Metric DIN 371(Thread size M2-M10, TAP Limit:6G)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,808₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

General application tap in DIN series. Suitable for carbon steel, alloy steel, mild steel, and stainless steel in through hole application.

HSS Taps DIN General & SUS Application Series VA-SFT, Metric DIN 371

HSS Taps DIN General & SUS Application Series VA-SFT, Metric DIN 371

Two types of VA-SFT, Metric DIN 371

General application tap in DIN series.
Suitable for carbon steel, alloy steel, mild steel, and stainless steel
in through hole application.

Dimensions

HSS Taps DIN General & SUS Application Series VA-SFT, Metric DIN 371

Dimensional drawings of two types

EDP No.Thread SizeTAP LimitLℓ1daZType
65312599M2 x 0.46G4582.82.121
65313399M2.5 x 0.456G5092.82.121
65313899M3 x 0.56G56183.52.732
65314499M4 x 0.76G63214.53.432
65314999M5 x 0.86G702564.932
65315599M6 x 16G803084.932
65316199M8 x 1.256G903586.232
65316999M10 x 1.56G1003910832
Part Number
M2X0.4-VA-SFT-6G-DIN-371
M2.5X0.45-VA-SFT-6G-DIN-371
M3X0.5-VA-SFT-6G-DIN-371
M4X0.7-VA-SFT-6G-DIN-371
M5X0.8-VA-SFT-6G-DIN-371
M6X1-VA-SFT-6G-DIN-371
M8X1.25-VA-SFT-6G-DIN-371
M10X1.5-VA-SFT-6G-DIN-371
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

₹ 1,937.00

1 Piece(s) 2 Day(s) 4582M2 x 0.42.82.1165312599

₹ 2,079.00

1 Piece(s) 2 Day(s) 5092M2.5 x 0.452.82.1165313399

₹ 1,808.00

1 Piece(s) 2 Day(s) 56183M3 x 0.53.52.7265313899

₹ 1,836.00

1 Piece(s) 16 Day(s) 63213M4 x 0.74.53.4265314499

₹ 1,916.00

1 Piece(s) 2 Day(s) 70253M5 x 0.864.9265314999

₹ 1,931.00

1 Piece(s) 2 Day(s) 80303M6 x 164.9265315599

₹ 2,220.00

1 Piece(s) 2 Day(s) 90353M8 x 1.2586.2265316199

₹ 2,785.00

1 Piece(s) 2 Day(s) 100393M10 x 1.5108265316999
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Length Under Neck
(mm)
Z
(mm)
Thread Size Shank Diameter
(mm)
Square Width
(mm)
Type Tool No.

Loading...

  1. 1

Basic Information

Tool Material Type Vanadium high-speed steel Bore Model For Blind Holes Surface Treatment Steam Oxide
TAP Limit 6G Chamfer Length(mm) C/2.5 Helix Angle(°) 40
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list