HSS Tap DIN Zero Tap with Oil Hole Series OIL-V-DC-MT, Metric DIN 374

Brand :
OSG
Caution
Product Description
Enables high speed tapping in aluminum casting alloy and cast iron due to oil hole that helps chip evacuation.
Dimensions of HSS Taps DIN Zero Tap with Oil Hole Series OIL-V-DC-MT, Metric DIN 374
Dimensional drawing of OIL-V-DC-MT, Metric DIN 374. Enables high speed tapping in aluminum casting alloy and cast iron due to oil hole that helps chip evacuation.
| EDP No. | Thread Size | TAP Limit | L | ℓ | d | a | Z |
|---|---|---|---|---|---|---|---|
| 48040170 | M10 x 1.25 | 6HX | 100 | 18 | 7 | 5.5 | 4 |
| 48040180 | M12 x 1.25 | 6HX | 100 | 21 | 9 | 7 | 4 |
| 48040181 | M12 x 1.5 | 6HX | 100 | 21 | 9 | 7 | 4 |
| 48040192 | M14 x 1.5 | 6HX | 100 | 24 | 11 | 9 | 4 |
| 48040203 | M16 x 1.5 | 6HX | 100 | 24 | 12 | 9 | 4 |
| 48040216 | M18 x 1.5 | 6HX | 110 | 30 | 14 | 11 | 4 |
| 48040240 | M22 x 1.5 | 6HX | 125 | 20 | 18 | 14.5 | 5 |
| 48040250 | M24 x 1.5 | 6HX | 140 | 24 | 18 | 14.5 | 5 |